IESNA:LM-63-2002
[TEST]P1379901
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-722-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 70CRI 2200K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (104) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23284.5
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3472.7 3633.8 3857.4 3878.2 3898.9 3852.2 3691.0 3472.7 3451.9 3628.6 3873.0 4221.3 4704.7 5250.6 5838.0 6368.3 6820.6 7236.4 
7745.9 8245.0 8712.8 8842.8 8416.5 7673.1 6025.2 3228.3 2027.5 1481.6 1102.1 805.8 566.6 426.3 311.9 166.4 52.0 10.4 0.0 
3472.7 3691.0 3857.4 3919.7 3935.3 3893.7 3727.4 3493.5 3472.7 3649.4 3914.5 4216.1 4730.7 5240.2 5827.6 6415.1 6903.7 7293.6 
7808.3 8307.4 8770.0 8915.6 8541.3 7693.9 5916.0 3238.7 2105.4 1502.4 1112.5 811.0 577.0 431.5 327.5 187.1 52.0 10.4 0.0 
3472.7 3691.0 3867.8 3945.7 3935.3 3909.3 3789.8 3597.4 3503.9 3649.4 3867.8 4174.5 4637.1 5125.8 5791.2 6524.2 7007.7 7283.2 
7782.3 8291.8 8801.2 9128.7 8998.8 8229.4 6784.2 3956.1 2510.9 1845.5 1356.8 940.9 670.6 493.9 358.7 239.1 57.2 10.4 0.0 
3472.7 3665.0 3841.8 3945.7 3976.9 3992.5 3914.5 3758.6 3623.4 3665.0 3831.4 4065.3 4408.4 4907.5 5416.9 5921.2 6461.9 6950.5 
7465.2 8000.6 8619.3 9196.3 9341.9 8926.0 7964.2 5422.1 3160.7 2318.6 1746.7 1284.1 889.0 629.0 395.1 239.1 72.8 10.4 0.0 
3472.7 3654.6 3857.4 3976.9 4044.5 4086.1 4080.9 3987.3 3888.5 3831.4 3888.5 4049.7 4304.4 4652.7 5084.2 5567.7 6020.0 6571.0 
7085.7 7636.7 8302.2 9055.9 9757.8 9913.7 9352.3 7745.9 4689.1 2687.7 1959.9 1544.0 1039.7 707.0 473.1 275.5 109.2 15.6 0.0 
3472.7 3649.4 3836.6 3982.1 4096.5 4184.9 4231.7 4242.1 4205.7 4174.5 4195.3 4257.6 4398.0 4626.7 4943.9 5359.7 5843.2 6373.5 
6908.9 7491.2 8146.2 8868.8 9778.6 10797.5 11203.0 10807.9 8588.1 5037.4 2360.2 1403.6 977.3 639.4 410.7 244.3 109.2 20.8 0.0 
3472.7 3613.0 3784.6 3956.1 4112.1 4257.6 4372.0 4486.4 4559.2 4631.9 4673.5 4787.9 4943.9 5089.4 5323.4 5624.9 6025.2 6529.4 
7189.7 7875.9 8546.5 9159.9 9799.3 10901.4 12658.6 14166.2 14259.7 11478.5 7314.4 3436.3 1310.0 738.2 415.9 218.3 109.2 31.2 
0.0 
3472.7 3571.4 3732.6 3898.9 4091.3 4268.0 4450.0 4637.1 4850.3 5079.0 5339.0 5541.7 5708.1 5884.8 6087.6 6425.5 6976.5 
7548.4 8219.0 9009.2 9752.6 10464.8 11156.2 11962.0 13209.6 15070.7 17545.3 17576.4 15211.1 10958.6 6851.7 3202.3 899.4 
400.3 135.2 41.6 0.0 
3472.7 3555.8 3670.2 3821.0 3966.5 4190.1 4361.6 4616.4 4907.5 5209.0 5593.7 5962.8 6352.7 6799.8 7319.6 7985.0 8697.2 
9617.4 10490.8 11332.9 12149.1 12850.9 13464.4 14062.2 14805.6 15892.1 17612.8 18855.3 18210.7 15814.1 11353.7 4054.9 977.3 
421.1 140.4 46.8 0.0 
3472.7 3529.8 3623.4 3748.2 3914.5 4096.5 4294.0 4528.0 4772.3 5094.6 5453.3 5817.2 6233.1 6649.0 7194.9 7803.1 8588.1 
9539.4 10501.2 11473.3 12466.2 13324.0 14098.6 14852.4 15762.1 16942.2 18657.8 19863.8 18709.7 16703.1 11255.0 3659.8 857.8 
395.1 140.4 52.0 0.0 
3472.7 3514.2 3602.6 3711.8 3841.8 3987.3 4143.3 4351.2 4554.0 4813.9 5105.0 5406.5 5692.5 6051.2 6472.2 6981.7 7595.1 8348.9 
9061.1 9835.7 10573.9 11286.1 11936.0 12580.6 13355.2 14504.1 15944.1 16557.5 15023.9 13516.3 9440.6 2978.8 769.4 343.1 
119.6 52.0 0.0 
3472.7 3503.9 3571.4 3639.0 3753.4 3841.8 3966.5 4112.1 4294.0 4470.8 4652.7 4850.3 5058.2 5229.8 5489.7 5744.4 6139.5 6571.0 
7064.9 7579.5 7985.0 8468.5 8978.0 9487.4 10267.2 11275.7 12710.6 12986.1 11301.7 10033.3 7231.2 2682.5 644.6 280.7 
104.0 46.8 0.0 
3472.7 3467.5 3514.2 3561.0 3628.6 3706.6 3763.8 3831.4 3888.5 3940.5 3992.5 3997.7 3945.7 3867.8 3758.6 3665.0 3607.8 3602.6 3675.4 
3852.2 4096.5 4340.8 4595.6 4917.9 5380.5 6149.9 6882.9 6149.9 4392.8 3774.2 2828.0 1180.1 415.9 202.7 88.4 46.8 0.0 
3472.7 3431.1 3399.9 3389.5 3373.9 3332.3 3249.1 3124.4 2984.0 2802.0 2635.7 2469.3 2334.2 2235.4 2136.6 2095.0 2043.0 2022.3 2022.3 
2032.6 2063.8 2043.0 1959.9 1819.5 1616.8 1351.6 1107.3 920.2 774.6 649.8 525.1 389.9 285.9 187.1 88.4 36.4 0.0 
3472.7 3368.7 3290.7 3197.1 3098.4 2973.6 2828.0 2692.9 2562.9 2469.3 2396.6 2339.4 2287.4 2225.0 2183.4 2131.4 2095.0 2058.6 2006.7 
1933.9 1840.3 1725.9 1570.0 1434.8 1294.4 1164.5 1039.7 909.8 785.0 670.6 551.1 415.9 280.7 187.1 93.6 31.2 0.0 
3472.7 3337.5 3191.9 3056.8 2900.8 2781.2 2687.7 2609.7 2557.7 2500.5 2458.9 2412.1 2360.2 2303.0 2251.0 2193.8 2147.0 2095.0 2027.5 
1928.7 1819.5 1699.9 1590.8 1512.8 1434.8 1325.6 1185.3 1029.3 899.4 753.8 608.2 457.5 322.3 197.5 93.6 26.0 0.0 
3472.7 3290.7 3103.6 2947.6 2807.2 2729.3 2687.7 2656.5 2656.5 2625.3 2583.7 2521.3 2448.5 2381.0 2287.4 2225.0 2152.2 2084.6 1996.3 
1918.3 1855.9 1793.5 1715.5 1668.7 1570.0 1450.4 1304.8 1164.5 1018.9 863.0 670.6 545.9 410.7 270.3 124.8 26.0 0.0 
3472.7 3249.1 3036.0 2854.0 2765.7 2734.5 2739.7 2765.7 2750.1 2713.7 2656.5 2562.9 2479.7 2381.0 2297.8 2193.8 2095.0 2001.5 1949.5 
1897.5 1819.5 1757.1 1705.1 1627.2 1502.4 1445.2 1367.2 1284.1 1148.9 940.9 816.2 660.2 525.1 348.3 187.1 31.2 0.0 
3472.7 3228.3 2984.0 2822.8 2755.3 2760.5 2796.8 2822.8 2833.2 2802.0 2692.9 2573.3 2448.5 2323.8 2214.6 2110.6 2032.6 2001.5 1939.1 
1861.1 1757.1 1668.7 1606.4 1507.6 1466.0 1403.6 1330.8 1258.1 1086.5 961.7 852.6 738.2 582.2 410.7 218.3 20.8 0.0 
3472.7 3212.7 2952.8 2812.4 2760.5 2802.0 2838.4 2895.6 2890.4 2828.0 2698.1 2552.5 2375.8 2214.6 2095.0 2032.6 2043.0 2017.1 1902.7 
1751.9 1632.4 1575.2 1492.0 1429.6 1382.8 1330.8 1258.1 1143.7 992.9 894.2 790.2 691.4 535.5 400.3 197.5 15.6 0.0 
3472.7 3207.5 2926.8 2786.4 2765.7 2796.8 2864.4 2911.2 2906.0 2843.6 2687.7 2479.7 2271.8 2110.6 1996.3 1949.5 1996.3 1928.7 1772.7 
1642.8 1528.4 1512.8 1408.8 1372.4 1336.0 1278.9 1200.9 1070.9 951.3 857.8 753.8 717.4 509.5 332.7 171.6 10.4 0.0 
3472.7 3207.5 2926.8 2770.9 2765.7 2786.4 2848.8 2900.8 2916.4 2848.8 2687.7 2458.9 2261.4 2105.4 1985.9 1949.5 1991.1 1907.9 1767.5 
1627.2 1512.8 1497.2 1398.4 1362.0 1310.0 1263.3 1195.7 1060.5 946.1 842.2 727.8 644.6 441.9 317.1 166.4 10.4 0.0 
